Catalog No. : L972NP
Description: NON INS RING 3/0AN-3/0 5/16 NP
UPC: 786210103150
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Number Of Terminals |
1 |
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
3/0AN - 4/0 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Connecting angle |
180° (horizontal) |
|
Flange shape |
Ring shape |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
AWG size |
Other |