Catalog No. : L966CG-1
Description: 2 TYPE LB CONDUIT BDY W/CVR & GASK
UPC: 785991183481
2 in. Threaded Die Cast Aluminum Conduit Body-Back Opening. For Use with Rigid/IMC Conduit.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Application |
For Use with Rigid/IMC Conduit. |
Specifications
|
Material |
Aluminum Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Hub Size |
2 in |