text.skipToContent text.skipToNavigation

Catalog No. : L961CG-1

Description:  1/2 LB CONDUIT BODY W/CVR & GASKET,

UPC: 785991185195

1/2 in. Threaded Die Cast Aluminum Conduit Body-Back Opening. For Use with Rigid/IMC Conduit.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Rigid/IMC Conduit.

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Hub Size

1/2 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant