Alternate Catalog No. : L 8-214
Catalog No. : L8-214
Description: COPPER COMP LUG NO8
UPC: 783786739523
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size # 8 Stranded Copper. Installing Dies 1/4,6, TC, 21. Length 2-9/16 inch. Pad 35/64 inch wide x 1-15/64 inch long x 1/16 inch thick. (2) 17/64 inch holes on 5/8 inch center. Barrel 1 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 2.560 inch. Pad .550 inch wide x 1.230 inch. |
|
Wire Size |
#8 STR AWG |