Alternate Catalog No. : L 8-14
Catalog No. : L8-14
Description: CU TP 4HOLE LUG WIRE 8 BOLT 1/4
UPC: 783786739516
Tin Plated Copper One-Hole Straight NEMA Lugs. wire size # 8 Stranded CU. Installing Dies 21,236, 171. Length 1-23/32 inch. Pad 13/32 inch wide x 19/32 inch long x 1/16 inch thick. (1) 17/64 inch hole. Barrel 1 inch. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
1-13/16 inch X 7/16 inch wide |
|
Wire Size |
#8 AWG |