Alternate Catalog No. : L 750 N V1
Catalog No. : L750NV1
Description: COPPER COMP LUG, WIRE CONN
UPC: 783786739462
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 750 kcmil CU. Installing Dies 106, 1 5/16. Length 10-3/16 inch. Pad 1-3/4 inch wide x 3-5/16 inch long x 9/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 6 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 10.19 inch. Pad 1.75 inch wide x 3.13 inches |
|
Wire Size |
750 kcmil |