Alternate Catalog No. : L 750 N 45
Catalog No. : L750N45
Description: COPPER TINPL 2 HOLE LUG 45 DEG 750
UPC: 783786739479
Tin Plated Copper Two-Hole 45 Degree Bend NEMA Lugs. wire size 750 kcmil CU. Installing Dies 106, 1 5/16. Length 7 inch before Bending. Pad 1-3/4 inch wide x 3-1/8 inch long x 9/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 2-13/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. 45 Degree Bend |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.000 inch before bending. Pad 1.750 ich wide x 3.125 inch |
|
Wire Size |
750 kcmil |