Alternate Catalog No. : L 750 N 32 HS
Catalog No. : L750N32HS
Description: CU TINPLATE 2HOLE NEMA LUG 750 W/HS
UPC: 75114378758
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 750 kcmil CU. Installing Dies 106, 1 5/16. Length 32 inch. Pad 1-3/4 inch wide x 3-1/8 inch long x 9/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 27-13/16 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
32 inch Long X 1-3/4 inch wide |
|
Wire Size |
750 kcmil |