Alternate Catalog No. : L 750-4 N
Catalog No. : L750-4N
Description: CU TP 4HOLE NEMA LUG WIRE 750
UPC: 783786739486
Tin Plated Copper Four-Hole NEMA Lugs. wire size 750 kcmil CU. Installing Dies 106, 24, 1 5/16, 209. Length 8-7/8 inch. Pad 3 inch wide x 3-19/64 inch long x 21/64 inch thick. (4) 9/16 inch holes on 1-3/4 inch center. Barrel 4-19/64 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tin Plated for Resistance Against Corrosion
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
750 kcmil |