text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 750-48

Catalog No. : L750-48

Description:  CU TP 4HOLE LUG WIRE 750 BOLT 1/2

UPC: 783786739493

Tin Plated Copper One-Hole Straight NEMA Lugs. wire size 750 kcmil CU. Installing Dies 106, 1 1/8-2. Length 5-5/8 inch. Pad 1-29/32 inch wide x 1-15/16 inch long x 1/4 inch thick. (1) 9/16 inch hole. Barrel 2-7/8 inch. CSA. UL listed.
View More View Less
For more info visit:  electrification.us.abb.com
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.

Dimensions

Size

5-5/8 inch X 1-15/16 inch wide

Wire Size

750 kcmil