text.skipToContent text.skipToNavigation

Catalog No. : L70SS

Description:  COPPER TERMINAL LUG W SS SCREW

UPC: 783786834204

Type L - Copper Terminal Lug with Stainless Steel Slotted Head Screw. Single Conductor, One-Hole Mount for Conductor Range #14 Solid to #4 Stranded. Tapped 5/16-24 UNF-2B Thread. Pad Hole is 9/32 inch Diameter. Overall Legnth is 1.1 inch. Width 1/2 inch, Height 37/64 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-4 AWG

Number Of Holes

1

Material

Copper

Classifications

Brand Name

Blackburn

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A