Catalog No. : L70P-56GS
Description: CU MECH 14-4 AWG GREEN SCREW 5/16H
UPC: 75114426534
Copper Mechanical Lug with 5/16 Inch Bolt Hole, Wire Range 14-4 AWG, Green Slotted Screw, Tin Plated, 600 Volts, 100 Minimun
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Green Slotted Screw |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Voltage Rating |
600 V |
|
Insulation |
None |
|
Number Of Mounting Holes |
1 |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Bolt Size |
5/16 in |