text.skipToContent text.skipToNavigation

Catalog No. : L70B

Description:  CU TERM LUG 4STR-4SOL

UPC: 783786129911

Type L - Copper Single Conductor, One-Hole Mount for Conductor Range 14 Solid-4 Stranded, Bronze Slot Head Screw.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-4 AWG

Material

Copper

Classifications

Brand Name

Blackburn

Standard

UL E3060

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A N/A N/A N/A

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze