Catalog No. : L70
Description: CU 1COND 1HL MOUNT 14-4 SLOT SCREW
UPC: 783786130023
Type L - Copper Single Conductor, One-Hole Mount, Socket, Screwdriver Slot Head Screws, Conductor Range 14 Sol-4 Str, Length 1-1/8 Inches, Width 17/32 Inch, Height 35/64 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Cold forged from pure electrolytic copper with 99 percent conductivity.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Cold forged from pure electrolytic copper with 99 percent conductivity. |
Specifications
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2233720_2010-01-12 | N/A |
| UL | E3060 | N/A | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001063 Connector to screw
|
Material conductor |
Copper |
|
With insulation |
N |
Documents/Support Tools
|
Sales Drawing |