text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 651

Catalog No. : L651

Description:  3/4 IN. EMT STRAP

UPC: 23386650072

3/4 inch. One-hole EMT Strap. Snap on style.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

3/4 Inch

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Flex-plus ENT

EPD Carlon Riser-Gard PVC Conduit US

EPD Carlon Plenum-Gard Conduit US

EPD Carlon SECAP Fittings US

EPD Carlon Conduit Bodies and Fittings US