text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 602T

Catalog No. : L602T

Description:  1 IN. STEEL STRAP RIGID

UPC: 23386600107

1 Inch Steel Strap, Rigid Conduit Strap, Snap-On Straps For Rigid And IMC, Steel, One Hole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1 Inch

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant