Alternate Catalog No. : L 600 N-7
Catalog No. : L600N-7
Description: CU TINPLT 2/4HL NEMALUG SZ600 1/2IN
UPC: 783786820955
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 600 kcmil CU. Installing Dies 96, 22, 1, 1/8-1. Length 11-5/32 inch. Pad 1-23/32 inch wide x 3-1/8 inch long x 1/2 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 7 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 11.155 inches. Pad 1.722 x 3.125 inch |
|
Wire Size |
600 kcmil |