Alternate Catalog No. : L 600 N
Catalog No. : L600N
Description: CU TINPLT 2HL NEMA LUG SZ600 1/2IN
UPC: 783786739356
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 600 kcmil CU. Installing Dies 96, 22, 1, 1-8/1. Length 6-23/32 inch. Pad 1-23/32 inch wide x 3-1/8 inch long x 1/4 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 2-5/8 inch. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
6-3/4 inch X 1-11/16 inch wide |
|
Wire Size |
600 kcmil |