Alternate Catalog No. : L 600-58
Catalog No. : L600-58
Description: L 600-58
UPC: 783786739387
Tin Plated Copper One-Hole Straight NEMA Lugs. wire size 600 kcmil CU. Installing Dies 96, 1 1-8/1. Length 5-1/8 inch. Pad 1-23/32 inch wide x 1-3/4 inch long x 1/4 inch thick. (1) 11/16 inch hole. Barrel 2-39/64 inch. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
CSA, UL Listed |
Dimensions
|
Size |
Length 5-1/8 in |
|
Wire Size |
CU 600 kcmil |