Alternate Catalog No. : L 6-48
Catalog No. : L6-48
Description: CU TinPlate 1 HL Lug No6, bolt 1/2
UPC: 783786739431
Tin Plated Copper One-Hole Straight NEMA Lugs. wire size # 6 Stranded CU. Installing Dies 24, 7. Length 2-1/8 inch. Pad 29/64 inch wide x 3/4 inch long x 5/64 inch thick. (1) 21/64 inch hole. Barrel 1-1/8 inch. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 2.375 inch. Pad .710 inch wide x 1.125 inch |
|
Wire Size |
#6 STR AWG |