Alternate Catalog No. : L 500 NULP
Catalog No. : L500NULP
Description: COPPER COMP LUG 500
UPC: 783786739288
Tin Plated Copper Compression Long Barrel No-Hole Lug, 500 kcmil Copper, Installing Dies TH, 87, 20, 1. Length 6-15/16 inch. Pad 1-35-64 inch wide x 4 inch long with No Holes. Barrel 2-3/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Blank Pad. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.937 inches. Pad 1.556 inch wide |
|
Wire Size |
500 kcmil |