Alternate Catalog No. : L 500 NSPC V3
Catalog No. : L500NSPCV3
Description: COPPER COMP LUG 500 2 HOLE 1/2 BOLT
UPC: 783786068081
Tin Plated Copper Two-Hole Compression Lug, 500 kcmil Copper, Installing Dies 1, 87, 251, 20. Length 23 inch. Pad 1-33/64 inch wide x 3-1/16 inch long x 7/32 inch thick. (2) 9/16 inch Diameter Holes on 1-3/4 inch centers. Barrel 18-3/4 inch. Special Compound and Clear Cap. No Dimple in Barrel.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 23.000 inch. Pad 1.522 inch wide x 3.062 inch. |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |