Alternate Catalog No. : L 500 NL
Catalog No. : L500NL
Description: COPPER COMP LUG 500 2 HOLE PAD
UPC: 783786739271
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 500 kcmil CU. Installing Dies TH, 87, 20, 1. Length 6-13/16 inch. Pad 1-33/64 inch wide x 3-1/16 inch long x 7/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 2-15/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.812 inch. Pad 1.522 inch wide x 3.062 inch. |
|
Wire Size |
CU 500 kcmil |