Alternate Catalog No. : L 500 N 90
Catalog No. : L500N90
Description: COPPER COMP LUG 500 2 HOLE 90DEG
UPC: 783786739301
Tin Plated Copper Two-Hole 90 Degree Bend NEMA Lugs. wire size 500 kcmil CU. Installing Dies 1, 87, 251, 20. Length 6-3/4 inch before bending. Pad 1-35/64 inch wide x 3 inch long x 7/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 2-3/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. 90 Degree Bend |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.750 before Bending. Pad 1.556 inch wide. Barrel Bore 2.188 inch deep |
|
Wire Size |
CU 500 kcmil |