Alternate Catalog No. : L 500 N 22 HS
Catalog No. : L500N22HS
Description: 500 MCM LUG WITH HEAT SHRINK
UPC: 783786369072
Copper Tin-Plated Two-Hole Straight NEMA Lugs - straight lug, wire size 500 kcmil CU, Installing Dies 1, 87, 251, 20. Length 22 inch. Pad 1-33/64 inch wide x 3-1/16 inch long x 7/32 inch thick. (2) 9/16 inch Diameter Holes on 1-3/4 inch centers. Barrel 18-1/8 inch long. Includes Silicone Packet, Heat Shrink Tube and EPDM Insulating Rocket.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 22.000 inches. Pad 1.522 inch Wide x 3.062 inches. |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |