Alternate Catalog No. : L 500-4 N
Catalog No. : L500-4N
Description: COPPER COMP LUG 500 4 HOLE PAD
UPC: 783786739318
Tin Plated Copper Four Hole Compression Lug, 500 kcmil Copper, Installing Dies TH, 87, 20, 1. Length 8-1/2 inch. Pad 3 inch wide x 3-19/64 inch long x 25/64 inch thick. (4) 9/16 inch Diameter Holes on 1-3/4 inch Centers. Barrel 4 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tin Plated for Resistance Against Corrosion
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8.500 inches. Pad 3 inch x 3.300 inch |
|
Wire Size |
500 kcmil |