Alternate Catalog No. : L 500-4292 K
Catalog No. : L500-4292K
Description: COMPRESSION LUG KIT
UPC: 75114354790
Kit containing Two (L 500 N) Lugs - Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 500 kcmil CU. Installing Dies 1, 87, 251, 20. Length 6-1/16 inch. Pad 1-9/16 inch wide x 3-1/16 inch long x 7/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 2-3/16 inch. CSA. UL listed. Also contains One Hardware Kit (FS 175 DPK Kit) - Flood Seal 175 Dual Adapter Kit, includes twin tower rocket, adapter ring and Hardware - (2) 1/2-13 x 2-1/2 inch Full-Threaded Steel Bolts, (4) Stainless Steel Belleville Washers, (4) Flat Washers, (2) Nuts, Tie Wrap and Silicone Grease. Adapter kit enables installer to pull two connections off one leg.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Hardware included |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6-1/16 in |
|
Wire Size |
CU 500 kcmil |
Documents/Support Tools
|
SDS |