Alternate Catalog No. : L 4 N
Catalog No. : L4N
Description: CU TINPLT 2HL NEMA LUG SZ4 1/2IN
UPC: 783786739110
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size # 4 Stranded CU. Installing Dies 29, 161, 5/16, 8. Length 5-1/16 inch. Pad 3/4 inch wide x 3-5/8 inch long x 5/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 1-15/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Wire Size |
#4 AWG |