Alternate Catalog No. : L 400 N
Catalog No. : L400N
Description: CU TINPLT 2HL NEMA LUG SZ400 1/2IN
UPC: 783786739141
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 400 kcmil CU. Installing Dies 76, 840, 19. Length 6 inch. Pad 1-27/64 inch wide x 3 inch long x 11/64 inch thick. (2) 17/32 inch holes on 1-3/4 inch center. Barrel 2-1/16 inch. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
6 inch x 1-7/16 inch wide |
|
Wire Size |
400 kcmil |