Alternate Catalog No. : L 400-48
Catalog No. : L400-48
Description: CU TP 4HOLE LUG WIRE 400 BOLT 1/2
UPC: 783786739158
Tin Plated Copper One-Hole Straight NEMA Lug. wire size 400 kcmil CU. Installing Dies 76, 840, 19. Length 4-5/32 inch. Pad 1-9/64 inch wide x 3-11/32 inch long x 11/64 inch thick. (1) 17/32 inch hole. Barrel 2 inch. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
4-3/16 inch X 1-7/16 inch wide |
|
Wire Size |
400 kcmil |