Alternate Catalog No. : L 4/0 NU
Catalog No. : L4/0NU
Description: COPPER COMP LUG 4/0 NO HOLES
UPC: 783786739134
Tin Plated Copper No-Hole Straight NEMA Lugs. wire size 4/0 Stranded CU. Installing Dies TW-TY, 54, 15, 5/8-1. Length 5-3/16 inch. Pad 1-3/64 inch wide x 3-1/16 inch long x 1/8 inch thick. No holes - Blank. Barrel 1-9/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Blank Pad. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.187 inch Barrel 1.563 inch, Pad 3.062 x 1.046 inch |
|
Wire Size |
CU 4/0 STR |