Alternate Catalog No. : L 4/0-48 B
Catalog No. : L4/0-48B
Description: COPPER COMP LUG 4/0 1 HOLE PAD
UPC: 783786739196
Tin Plated Copper One-Hole NEMA Lug with Belled End. wire size 4/0 Stranded CU, 95 MM2. Installing Dies 54, 243, 15. Length 3-15/64 inch. Pad 1-3/64 inch wide x 1-1/64 inch long x 9/64 inch thick. (1) 17/32 inch hole. Barrel 1-9/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Belled/Flared End. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3.234 inch. Pad 1.046 wide x 1.010 inch |
|
Wire Size |
CU 4/0 STR AWG , 95 mm2 |