text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 4/0-38-HM

Catalog No. : L4/0-38-HM

Description:  CU TIN PLTD 1 HOLE LUG 4/0 BOLT 3/8

UPC: 783786739172

Tin Plated Copper One-Hole Straight NEMA Lugs. wire size 4/0 Stranded CU, 95 MM2. Installing Dies 54, 243, 15. Length 3-15/64 inch. Pad 1-3/64 inch wide x 1-7/64 inch long x 1/8 inch thick. (1) 13/32 inch hole. Barrel 1-9/16 inch. CSA. UL listed.
View More View Less
For more info visit:  electrification.us.abb.com
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.

Dimensions

Size

3-1/4 inch X 1 inch wide

Wire Size

4/0 AWG