Alternate Catalog No. : L 3 N
Catalog No. : L3N
Description: CU TINPLT 2HL NEMA LUG SZ3 1/2IN
UPC: 783786833153
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size # 3 Stranded CU. Installing Dies 33, 162, 3/8, 10. Length 4-3/4 inch. Pad 3/4 inch wide x 3 inch long x 53/64 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 1-5/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.750 inch. Pad width .750 inch |
|
Wire Size |
#3 STR AWG |