Catalog No. : L350GRA-TB
Description: 3-1/2 INCH AL GR LOCKNUT
UPC: 786210540023
Made or assembled in Canada.
3-1/2 Inch Aluminum, Grounding and Bonding Locknut for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Locknuts |
|
Application |
Replacement Locknut for Conduit Hubs |
Specifications
|
Material of Construction |
Aluminum |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E3060, CSA |
Dimensions
|
Thread Size |
3-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2163217_2015-01-22 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |