Alternate Catalog No. : L 350-58
Catalog No. : L350-58
Description: CU TINPLT LUG
UPC: 75114359153
Tin Plated Copper One-Hole Straight NEMA Lugs. wire size 350 kcmil Copper. Installing Dies 71, 840, 18. Length 4-5/32 inch. Pad 1-5/16 inch wide x 1-11/32 inch long x 5/32 inch thick. (1) 11/16 inch hole. Barrel 2 inch. 5/8 inch Bolt Hole.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4-5/32 in |
|
Wire Size |
CU 350 kcmil |