Alternate Catalog No. : L 350-38
Catalog No. : L350-38
Description: CU TP 4HOLE LUG WIRE 350 BOLT 3/8
UPC: 783786739080
Tin Plated Copper One-Hole Straight NEMA Lugs. wire size 350 kcmil CU. Installing Dies 71, 840, 18. Length 3-55/64 inch. Pad 1-5/16 inch wide x 1-7/64 inch long x 5/32 inch thick. (1) 13/32 inch hole. Barrel 2 inch. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
3-7/8 inch X 1-5/16 inch wide |
|
Wire Size |
350 kcmil |