Catalog No. : L300GRL
Description: GRD LOCKNUT W LUG - 3 IN
UPC: 786210695488
In response to the increased use of microprocessors, controllers, instrumentation and data communications in demanding industrial environments, Thomas & Betts introduced the BOND STAR grounding locknut for use in data and control applications sensitive to floating voltage differences.
3 inch copper free aluminum die cast grounding locknut with tin plated aluminum lay-in-lug and electro zinc plated steel screw.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Locknuts |
|
Application |
Extreme Grounding for Data and Control Applications |
Specifications
|
Material of Construction |
Copper free aluminum die cast |
|
Color |
Silver |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
Tray Star |
|
Standard |
UL E3060, CSA 4484 |
Dimensions
|
Size |
3 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2163217_2015-01-22 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |