Catalog No. : L300GRA-C
Description: 3 INCH AL. GROUND LNUT
UPC: 786210174259
Made or assembled in Canada.
3 Inch Aluminum, Grounding and Bonding Locknut for Hub for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Locknuts |
|
Application |
Replacement Locknut for Conduit Hubs |
Specifications
|
Material of Construction |
Aluminum |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E3060, CSA |
Dimensions
|
Thread Size |
3 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2163217_2015-01-22 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC002382 Locknut
|
Material |
Aluminium |
|
Surface protection |
Untreated |
Documents/Support Tools
|
Sales Drawing |