Catalog No. : L300-FR
Description: INSTALLATION TOOL FROM 7.6 TO 9MM
UPC: 5414363098676
- Basic tensioning tool (twist-and-cut), intended for maintenance and small batch use.
- Cable Tie installation.
Descriptors
|
Category |
Cable tie gun |
|
Special Features |
Basic tensioning tool (twist-and-cut), intended for maintenance and small batch use. |
|
Application |
Cable Tie installation |
Specifications
|
Material |
Steel |
|
Tensile Strength |
120 to 175 pounds , 533 to 780 newtons |
|
Handle Type |
Palm Grip |
|
Cable Tie Material |
Nylon 6.6 |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Cable Tie Width |
0.3 to 0.345 in , 7.65 to 8.67 mm |
|
Material cable tie |
Plastic |
|
Width cable tie |
.301-.345 mm |
|
Tensioning strength |
Adjustable |
|
Material tool |
Other |
|
MIL specified |
N |