Alternate Catalog No. : L 300-58
Catalog No. : L300-58
Description: CU TINPL 1 HOLE LUG 300, BOLT 5/8
UPC: 783786739028
Copper Tin-Plated One-Hole Lugs, wire size 300 kcmil CU, Installing Dies 781, 17, 66. Overall Length 3-51/64 inches, Pad Width 1-1/4 inches, Pad Length 1-7/64 inch, Hole Diameter 11/16 inch. Pad Thickness 5/32 inch. Barrel Length 1-15/16 inch. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL and CSA listed |
Dimensions
|
Size |
Length 3.796 inch. Pad 1.224 inch Wide x 1.109 inch. |
|
Wire Size |
300 kcmil |