Alternate Catalog No. : L 300-48
Catalog No. : L300-48
Description: CU TP 4HOLE LUG WIRE 300 BOLT 1/2
UPC: 783786739011
Copper Tin-Plated One-Hole Lugs, wire size 300 kcmil CU, Installing Dies 781, 17, 66. Overall Length 3-51/64 inches, Pad Width 1-1/4 inches, Pad Length 1-7/64 inch, Hole Diameter 9/16 inch. Pad Thickness 5/32 inch. Barrel Length 1-15/16 inch. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin-Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
3-13/16 inch X 1-1/4 inch wide |
|
Wire Size |
#2 AWG |