Alternate Catalog No. : L 300-38
Catalog No. : L300-38
Description: L 300-38 X
UPC: 783786739004
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
Overall Length 3.796 inches, Pad Width 1.224 inches, Pad Length 1.109 inch, Hole Diameter .406 inch. Pad Thickness .153 inch. |
|
Wire Size |
300 kcmil |