Alternate Catalog No. : L 3/0-38 BF
Catalog No. : L3/0-38BF
Description: COPPER COMP LUG 3/0
UPC: 783786029839
Tin Plated Copper One-Hole NEMA Lug with Belled-End. wire size 3/0 Stranded CU. Installing Dies 50, 243, BG, 5/8, 14. Length 3-1/8 inch. Pad 29/32 inch wide x 1 inch long x 1/8 inch thick. (1) 13/32 inch hole. Barrel 1-7/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Belled/Flared End. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3.125 inch. Pad .906 inch wide x 1.010 inch long. |
|
Wire Size |
3/0 STR AWG |