Alternate Catalog No. : L 3/0-38
Catalog No. : L3/0-38
Description: CU TP 1HOLE LUG WIRE 3/0 BOLT 3/8
UPC: 783786739035
Tin Plated Copper One-Hole Straight NEMA Lugs. wire size 3/0 Stranded CU. Installing Dies 50, 243, BG, 5/8, 14. Length 3-1/8 inch. Pad 29/32 inch wide x 1 inch long x 1/8 inch thick. (1) 13/32 inch hole. Barrel 1-7/16 inch. CSA. UL Listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
Category |
Wire connectors |
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
Application |
General Applications |
Specifications
Connection |
Compression |
Material |
Copper |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |
Standard |
UL E9809. CSA LR35518. |
Dimensions
Size |
3-1/8 inch X 15/16 inch wide |
Wire Size |
3/0 AWG |