Catalog No. : L250P
Description: CU TP 1COND 1HL MOUNT 6STR-250
UPC: 783786129980
Type L - Copper Tin-Plated Single Conductor, One-Hole Mount for Conductor Range 6 Str.-250 kcmil
View More
View Less
For more info visit:
electrification.us.abb.com
- Cold forged from pure electrolytic copper with 99 percent conductivity.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Cold forged from pure electrolytic copper with 99 percent conductivity. |
Specifications
|
Material |
Copper |
|
Finish |
Tin-Plated |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |