text.skipToContent text.skipToNavigation

Catalog No. : L250GRL

Description:  GRD LOCKNUT W LUG - 2 1/2 IN

UPC: 786210695471

In response to the increased use of microprocessors, controllers, instrumentation and data communications in demanding industrial environments, Thomas & Betts introduced the BOND STAR grounding locknut for use in data and control applications sensitive to floating voltage differences.

2-1/2 inch copper free aluminum die cast grounding locknut with tin plated aluminum lay-in-lug and electro zinc plated steel screw.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Locknuts

Application

Extreme Grounding for Data and Control Applications

Specifications

Material of Construction

Copper free aluminum die cast

Color

Silver

Classifications

Brand Name

Star Teck / AMC

Standard

UL E3060, CSA 4484

Dimensions

Size

2-1/2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2163217_2015-01-22 N/A
UL E3060 N/A KDER N/A N/A

Sustainability

Environmental product declaration

ABBG-00964-V01.01-EN