text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 250-48

Catalog No. : L250-48

Description:  CU TP 4HOLE LUG WIRE 250 BOLT 1/2

UPC: 783786738953

Tin Plated Copper One-Hole Straight NEMA Lugs. wire size 250 kcmil CU. Installing Dies 60, 166, 11/16, 16. Length 3-25/64 inch. Pad 1-1/8 inch wide x 1-7/64 inch long x 9/64 inch thick. (1) 17/32 inch hole. Barrel 1-5/8 inch. CSA. UL Listed.
View More View Less
For more info visit:  electrification.us.abb.com
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.

Dimensions

Size

3-3/8 inch X 1-1/8 inch wide

Wire Size

250 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant