Alternate Catalog No. : L 2-2516
Catalog No. : L2-2516
Description: CU TINPLT 2HL NEMA LUG SZ2 5/16IN
UPC: 783786738892
Tin Plated Copper Compression Lug, #2 Stranded Copper. Installing Dies 33, 162, 3/8, 10. Length 3-5/16 inch. Pad 5/16 inch wide x 1-5/8 inch long x 3/32 inch thick. (1) 21/64 inch Diameter hole and (1) 3/16 inch Radius Slot on 7/8 inch center. Barrel 1-1/4 inch long. CSA. UL Listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
3-5/16 inch x 5/8 inch wide |
|
Wire Size |
#2 AWG |