Alternate Catalog No. : L 2/0 NSPC
Catalog No. : L2/0NSPC
Description: COPPER COMP LUG 2/0 2 HOLE PAD
UPC: 783786738786
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 2/0 Stranded CU, 70 mm2. Installing Dies 45, 13, 164, 241. Length 5-1/32 inch. Pad 55/64 inch wide x 3 inch long x 7/64 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 1-1/2 inch. CSA. UL Listed. Oxide Inhibitor. Gray Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. .562 inch Diameter holes on 1.750 inch center |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.031 inch. Barrel 1.438 inch long. Pad 3.00 inch long. |
|
Wire Size |
2/0 STR AWG |
Documents/Support Tools
|
SDS |